text.skipToContent text.skipToNavigation

Catalog No. : 2188

Description:  AL FULL TENSION COMP SPLICE 795

UPC: 783786764075

Aluminum Full-Tension Compression Splices - For Aluminum Conductors, wire size Stranded 795, length 10-3/8 inch, installing dies - 243,TU,52,518,8A,BG.
View More View Less
For more info visit:  electrification.us.abb.com
  • Sleeves have an Internal Taper that Acts as a Funnel-Like Entrance for Easy Insertion of Conductors and Provides Stress Relief on the Conductor Strands upon Compression
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture
  • All Splices Marked with Conductor Size and Die References, Providing Easy Identification for Easy Installation
  • Designed to Develop 95 Percent or More of the Conductor's Rated Strength
  • Meets or Exceeds ANSI C119.4 Specifications

Descriptors

Category

Wire or cable compression splice

Special Features

Prefilled with Oxide Inhibitor to prevent oxidation and keep out moisture. Designed to develop 90 percent or more of the conductors rated strength. Sleeves have an internal taper that acts as a funnel like entrance for easy insertion of conductors. Provides stress relief on the conductor strands upon compression. Marked with Conductor Size and Die Reference for Easy Identification

Specifications

Connection

Compression

Conductor Range

795 kcmil STR

Number Of Conductors

2

Material

Aluminum

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

13-3/8 inch long

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here