Alternate Catalog No. : 2177 K 4/0
Catalog No. : 2177K4/0
Description: ALUMINUM PIN TERMINAL, 4/0 STR
UPC: 783786764020
Aluminum Pin Terminal, 4/0 Aluminum-Copper, Dies 840, TX, 249. 1 inch Tin Plated Copper Pin x .460 inch diameter. Body Length 2 inch. Bore Depth 1.125. Center Stop. Oxide Inhibitor compound. Sealant. Gray Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Center Stop. Oxide Inhibiting Compound. Sealant. Gray Cap. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum/ Copper Pin |
|
Finish |
Bare Body, Tin Plated Pin |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
1 inch Pin, 2 inch Body |
|
Wire Size |
4/0 AWG |
Documents/Support Tools
|
SDS |