Alternate Catalog No. : 2177 K 350
Catalog No. : 2177K350
Description: AL PIN TERMINAL 350 AL/CU
UPC: 783786764013
Aluminum Pin Terminal. Wire Size 350 kcmil Aluminum - Copper. Dies 840, TX, 249. Body 2.125 inch long x .906 inch diameter. Tin-Plated Copper Pin 1.000 inch long. Brown Cap. Oxide Inhibiting Compound. Sealant.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Oxide Inhibiting Compound. Sealant. Brown Caps. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum/ Copper Pin |
|
Finish |
Bare Body, Tin Plated Pin |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Body 2.125 inch x .906 inch diameter. Pin 1 inch |
|
Wire Size |
350 kcmil |
Documents/Support Tools
|
SDS |