Alternate Catalog No. : 2177 K 2/0
Catalog No. : 2177K2/0
Description: ALUM PIN TERMINAL 2/0
UPC: 783786764006
Aluminum Pin Terminal, 2/0 Aluminum-Copper, Dies 840, TX, 249. 1 inch Tin Plated Copper Pin x .325 inch diameter. Body Length 2 inch. Bore Depth 1.125. Center Stop. Oxide Inhibitor compound. Sealant. Gray Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Center Stop. Oxide Inhibiting Compound. Sealant. Gray Cap. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum/ Copper Pin |
|
Finish |
Bare Body, Tin Plated Pin |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
1 inch Pin, 2 inch Body |
|
Wire Size |
2/0 AWG |
Documents/Support Tools
|
SDS |