Alternate Catalog No. : 2177 G 21
Catalog No. : 2177G21
Description: ALUM PIN TERMINAL NO2-NO1
UPC: 783786763993
Aluminum Pin Terminal, #2-#1 Copper/Aluminum, Dies 5/8, 8A, BG, 243, TU. 1 inch Tin Plated Copper Pin x .258 inch diameter. Body Length 2 inch. Bore Depth .960. Center Stop. Oxide Inhibitor compound. Sealant. Red Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Center Stop. Oxide Inhibiting Compound. Sealant. Red Cap. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum/ Copper Pin |
|
Finish |
Bare Body, Tin Plated Pin |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
1 inch Pin, 2 inch Body |
|
Wire Size |
#2 to #1 AWG |
Documents/Support Tools
|
SDS |