Catalog No. : 21649
Description: CABLE BENDER UP TO 750 KCMIL
UPC: 786210216492
Bender for Cable up to 750 kcmil, 1-3/8 inch to 1-9/16 inch Max.
View More
View Less
For more info visit:
electrification.us.abb.com
- Bends cables up to 750 kcmil.
- Cable bending.
Descriptors
|
Category |
Cable bender |
|
Special Features |
Bends Cables up to 750 kcmil |
|
Application |
Cable Bending |
Specifications
|
Material |
Aluminum |
|
Cable Size |
250 - 750 kcmil |
Classifications
|
Brand Name |
Application Tooling |
Dimensions
|
Length |
15-1/2 in |