Alternate Catalog No. : 2135 STUD ADAPTER
Catalog No. : 2135STUDADAPTER
Description: 1 TO 5/8 ADAPTER FOR FTU SERIES
UPC: 783786365258
Stud Adapter Threaded Transformer Connector. Adapter with Inter Stud Size 5/8-11 UNC-2B - Right Hand Thread and Outer Stud Size 1-14 UNS-2A Left Hand Thread, Pink Cap, TL 101 Grease.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Oxide Inhibitor |
|
Application |
5/8-11 to 1-14 Connections |
Specifications
|
Connection |
Threaded |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
2.391 inch Adapter |
Documents/Support Tools
|
SDS |