Alternate Catalog No. : 2135 STUD ADAPT/NUT
Catalog No. : 2135STUDADAPT/NUT
Description: 2135 STUD ADAPTER W/NUT
UPC: 783786763948
Stud Adapter Threaded Transformer Connector. Includes Adapter with Inter Stud Size 5/8-11 UNC-2B - Right Hand Thread and Outer Stud Size 1-14 UNS-2A Left Hand Thread, Pink Cap, TL 101 Grease and Steel Jam Nut 5/8-11 UNC-2B.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Steel Jam Nut 5/8-11 UNC-2B. |
|
Application |
5/8-11 to 1-14 Connections |
Specifications
|
Connection |
Threaded |
|
Material |
Aluminum Adapter, Steel Jam Nut |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
2.391 inch Adapter |
Documents/Support Tools
|
SDS |