Alternate Catalog No. : 2135 K
Catalog No. : 2135K
Description: STUD ADAPTER KIT 95 AND 125 SERIES
UPC: 783786763931
Stud Adapter kit for Flood-Seal 95 and 125 Series threaded Transformer Connectors. Kit includes Adapter with Inter Stud Size 5/8-11 UNC-2B - Right Hand Thread and Outer Stud Size 1-14 UNS-2A Left Hand Thread, includes EPDM Stud Cover 4.281 inches long, Pink Cap, TL 101 Grease and Steel Jam Nut 5/8-11 UNC-2B.
View More
View Less
For more info visit:
electrification.us.abb.com
- Compatible with Flood-Seal 95 and 125 Series Screw-On Transformer Connectors
- Works on 5/8 inch Stud
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
EPDM Rubber Stud Cover |
|
Application |
5/8-11 to 1-14 Connections |
Specifications
|
Connection |
Threaded |
|
Material |
Aluminum Adapter, Steel Jam Nut |
|
Finish |
Tin Plated |
|
Color |
Black |
|
Insulation |
Yes, EPDM Rubber Cover |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
2.391 inch Adapter |
Documents/Support Tools
|
SDS |