Catalog No. : 2131-11
Description: CU TIN CLAMP TEE CONN MAIN 1000
UPC: 75114125352
Copper Tin-Plated Clamp Tee Connector, Main 1000, Tap 500, Four Bolt Clamp Area is 2 inch wide x 2-11/16 inch long with 1-15/16 spacing longways between bolts and 1-1/4 inch sideways between bolts. Clamp has 1-5/32 inch diameter Hole between plate halves. Compression Barrel is 2-1/2 inch long x 1-1/16 inch Diameter with 53/64 inch Diameter Bore. Barrel Dies are TH 87 20 1 for 500 kcmil Copper Wire. Includes (4) Stainless Steel 3/8-16 x 1-1/2 inch full threaded Bolts and (4) Stainless Steel 3/8 inch Lock Washers.
View More
View Less
For more info visit:
electrification.us.abb.com
- Constructed of Cast Copper and Seamless Copper Tubing for High Strength and High Conductivity
- Tin Plated to Resist Corrosion
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Get Permanent Compression on the Tap and be able to Disconnect in the Future. |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
5-5/8 inch long x 2-1/16 inch wide |
|
Wire Size |
Run 1000 kcmil , Tap 500 kcmil |