Catalog No. : 2116-TB
Description: U F CABLE CONN.
UPC: 786210021164
Made or assembled in Canada.
- Made or assembled in Canada.
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441201 | N/A | N/A | N/A |
| CSA | 4484 | 441201 | N/A | N/A | N/A |
| UL | E17583 | N/A | PXJV | N/A | N/A |
|
Thread type |
NPT |
|
Nominal thread size inch/gas pipe thread |
1/2 inch |
|
Thread length |
15.875 mm |
|
Suitable for cable diameter |
5.969-12.70 mm |
|
Material |
Metal |
|
Material quality |
Other |
|
Surface protection |
Galvanic/electrolytic zinc plated |
|
Colour |
Natural colour |
|
Model |
Straight |
|
Type of sealing |
Sealing ring |
Documents/Support Tools
|
Sales Drawing |