Catalog No. : 2113N
Description: THREAD REDUCER PA6 PG21/PG13.5 GRY
UPC: 786209978356
Polyamide NR Reducer, PG - Thread Outside PG 21, Thread Inside PG 13.5
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Reduction of an Existing PG Thread |
Specifications
|
Material |
Polyamide 6 |
|
Color |
Gray |
|
Connection |
PG21 to PG13.5 |
|
Temperature Rating |
-30 to +100 C |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Size |
PG21 to PG13.5 |