Catalog No. : 21061
Description: HYDRAULIC OIL FOR PUMP
UPC: 786210210612
Hydraulic Oil for Hydraulic Pump, First Quality Anti-wear Hydraulic Oil, ASTM Viscosity Grade 215, recommended for use with Electric Hydraulic Pumps and Accessories, Hydraulic Petroleum Oil
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire lug crimping tool |
|
Application |
13810 electric hydraulic pump accessory |
Classifications
|
Brand Name |
Application Tooling |
Compliance and Certifications
| RoHS | Out of scope of RoHS |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC011797 Lubrication and maintenance medium
|
Model |
Lubricant |
|
Material |
Silicone grease |
|
Packaging |
Flask |
Documents/Support Tools
|
SDS |