Catalog No. : 21059
Description: JOINT COMPOUND
UPC: 786210210599
- Contains fine zinc particles which break through the oxide film on cable strands upon compression of connection.
- Electrical and Mechanical Connections
Descriptors
|
Category |
Electrical sealing compound |
|
Special Features |
Contains fine zinc particles which break through the oxide film on cable strands upon compression of connection. |
|
Application |
Electrical and Mechanical Connections |
Specifications
|
Container |
Bottle |
|
Temperature Range |
-50 to +250 F |
|
Material |
Compound |
|
Color |
Gray |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E57742 |
Dimensions
|
Size |
1 Pint |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E57742 | N/A | N/A | N/A | N/A |
Sustainability
|
Model |
Other |
|
Colour |
Grey |
|
Packaging |
Bottle |
|
Volume |
473.18 ml |