Catalog No. : 2101BFA-38680
Description: METER SOCKET
UPC: 783786776658
Series 2101 Meter Socket with two 1 Inch hubs, Heavy duty padlock-type sealing ring. heavy duty wrap around pole mount bracket. 4-Jaw, Hub Plug Option - Male plastice plug top and female plastic plug with hole on bottom. With Technical Details on Document 38680.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Residential Single Meter Sockets |
|
Special Features |
Designed for faster, easier installation. |
|
Application |
Utility Applications |
Specifications
|
Voltage Rating |
600 V |
|
Terminal |
Screw Terminals |
|
Mounting |
Heavy Duty Wrap Around Pole Mount Bracket |
|
Enclosure |
Die Cast Aluminum |
|
Amperage Rating |
100 A |
Classifications
|
Brand Name |
Joslyn |
Dimensions
|
Size |
Depth 2.63 in , 66 mm |