Catalog No. : 2098-2
Description: ALIMUNIM TAPERED REDUCER SPLICE
UPC: 75114264013
Aluminum Tapered Compression Reducer for Aluminum and Copper, 750 KCMIL AL-CU to #2 Stranded AL-CU. Dies 1 1/2 140H 301 342. Overall Length 9.875 inches, Diameter 1.594 inch. Oxide Inhibitor, Red and Yellow Caps.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Marked with Conductor Sizes and Dies References. Dual Rated for Aluminum and Copper Conductors. Red and Yellow Caps, Oxide Inhibiting Compound. Center Stop. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
750 kcmil , #2 STR AWG |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 9.875 inch, Outside Diameter 1.594 inch |
Documents/Support Tools
|
SDS |