Catalog No. : 2098-1
Description: AL TAPERED COMP REDUCER 500 - NO2
UPC: 783786763900
Aluminum Tapered Compression Reducer for Aluminum and Copper, 500 KCMIL AL-CU to #2 Stranded AL-CU. Dies 106A 300 317 1 5/16 14A. Overall Length 6 inches, Diameter 1.3 inch. Oxide Inhibitor, Red and Pink Caps.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Marked with Conductor Sizes and Dies References. Dual Rated for Aluminum and Copper Conductors. Red and Pink Caps, Oxide Inhibiting Compound. Center Stop. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
500 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 6.00 inch, Outside Diameter 1.316 inch |
Documents/Support Tools
|
SDS |