Catalog No. : 2081-350
Description: ALUM COMP LUG 350 KCMIL 2 HOLE PAD
UPC: 783786763856
Tin Plated Aluminum Compression Lug for Aluminum and Copper Terminations, Two-Hole Pad 1-3/4 inch Center to Center Spacing, 350 KCMIL AL-CU, 9/16 inch Diameter Bolt Hole. 5-11/16 inch Overall Length, Pad Width 1-35/64 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Marked with Conductor Sizes and Dies References. Dual Rated for Aluminum and Copper Conductors. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
|
Mounting |
Bolt Size 1/2 in |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 5.687 inch, Pad Width 1.555 inch |
|
Wire Size |
350 kcmil |
Documents/Support Tools
|
SDS |