Catalog No. : 2051-4
Description: ALUMINUM SPLICE FOR 250 KMCIL
UPC: 783786763818
Aluminum Splice for 250 kcmil, 37 Stranded ALCU, 6.24 Inches Long x 1.6 inch Diameter. Oil Stop. Die Index 750 A. Oxide Compound on .595 ID Bore End only. Red and Yellow Caps.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Marked with Conductor Sizes and Dies References. Prefilled with Oxide Inhibitor. Red and Yellow Caps. Dual Rated for Aluminum and Copper Conductors. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
250 kcmil , 1/0 AWG |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 6.25 inch, Diameter 1.6 inch |
Documents/Support Tools
|
SDS |