Catalog No. : 204B4054G10
Description: QMWSW-30/30A600VR
UPC: 783175093441
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
MCC |
|
GO Schedule |
4H |
Specifications
|
Model/Type |
Other |
|
MCC Parts |
Buckets & Assoc. Parts |
|
MCC Description |
Disconnect |
|
Bucket Type |
Fused Switch |
|
Bucket or Parts |
Individual Parts |
|
NEMA Size |
1 |
|
GSA Compliance |
No |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.