text.skipToContent text.skipToNavigation

Catalog No. : 204300

Description: 

UPC:

Coupling, Combination Set-Screw, Conduit Size 1 Inch Flex to NMT, Length 2-7/64 Inches, Width 1-5/8 Inch, Die Cast Zinc
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit coupling

Special Features

Concrete Tight, when Taped

Application

For use with EMT conduit

Specifications

Material

Zinc Die Cast

Classifications

Brand Name

Steel City / Iberville

Dimensions

Trade Size

1 to 1 Inch

Length

2-7/64 in

ETIM EC001492 Coupler for cable protection tube

Material

Metal

Material quality

Other

Colour

Natural colour