Catalog No. : 2043-8
Description: COPPER 2NDARY STUD ADAPT.1/2-13-250
UPC: 783786788002
Copper Tin Plated Threaded Transformer Stud Adapters for Stud to Cable connections, Cable Size 250 kcmil Copper, Stud Size 1/2-13 UNC-2B. Length 3.125 inch x .875 inch Diameter. Dies TX 71 168 18 840.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made from Pure Electrolytic Copper for High Conductivity
- Marked with Crimp Area, Installing Dies and Wire Size for Easy Identification
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Stud Size 1/2-13 UNC-2B. |
|
Application |
Stud to Cable Connections |
Specifications
|
Connection |
Screw-On - Compression |
|
Conductor Range |
250 kcmil |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
3-1/8 inch |