Catalog No. : 2043-4
Description: COPPER SCREWON TFR STUD ADAPTER 350
UPC: 783786763795
Copper Tin Plated Threaded Transformer Stud Adapters for Stud to Cable connections, Cable Size 350 kcmil Copper, Stud Size 1-14 UNF-2B. Length 4-5/32 inch. Dies TX 71 168 840.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made from Pure Electrolytic Copper for High Conductivity
- Marked with Crimp Area, Installing Dies and Wire Size for Easy Identification
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Stud Size 1-14 UNF-2B |
|
Application |
Stud to Cable Connections |
Specifications
|
Connection |
Screw-On - Compression |
|
Conductor Range |
350 kcmil |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
4-5/32 inch |