Catalog No. : 2043-2
Description: CU SCREW TRANS STUD ADPTR 350 1/2
UPC: 75114409544
Tin Plated Copper, Threaded Transformer Stud Adapter for Stud to Cable Connections, Side 1 for Cable Size 350 kcmil Copper, Side 2 for Stud Size 1/2-13 UNC-2B. For Less than 1000 Volts. Length 3-1/8 inch, Diameter 7/8 inch. Installing Die TX 71 168 840.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made from Pure Electrolytic Copper for High Conductivity
- Marked with Crimp Area, Installing Dies and Wire Size for Easy Identification
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Threaded Stud 1/2-13 UNC-2B. Cable Size 350 kcmil Copper |
|
Application |
Stud to Cable Connections |
Specifications
|
Material |
Tin Plated Copper |
|
Connection |
Screw-On - Compression |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 3-1.8 in , Diameter 7/8 in |