Alternate Catalog No. : 2043-12 K
Catalog No. : 2043-12K
Description: COPPER PIN TERMINAL WITH HS .439 ID
UPC: 783786763757
Copper Tin Plated Threaded Transformer Stud Adapter with 12 Foot 2/0 AWG Cable, comes with 1-1/2 inch Diameter x 6 inch Heat Shrink Tubing. One Side of Connector Tapped 5/8-11 UNC-2B, other side has Capped 2/0 AWG Cable pre-attached. 3.125 inch Long Connector
View More
View Less
For more info visit:
electrification.us.abb.com
- Made from Pure Electrolytic Copper for High Conductivity
- Marked with Crimp Area, Installing Dies and Wire Size for Easy Identification
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
12 Foot 2/0 AWG Cable Attached, Includes Heat Shrink Tubing, Connector Tapped 5/8-11 UNC-2B |
|
Application |
Stud to Cable Connections |
Specifications
|
Connection |
Threaded |
|
Conductor Range |
2/0 AWG |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
3-1/4 inch |