text.skipToContent text.skipToNavigation

Alternate Catalog No. : 2043-11 V1

Catalog No. : 2043-11V1

Description:  COPPER TRANS ADAPTER

UPC: 75114221672

Tin Plated Copper Transformer Stud Adapter, 4/0 STR Copper, Stud Size 5/8 inch - Tapped 5/8-11 UNC-2B. Length 3-3/8 inch, Outside Diameter 7/8 inch. Oil Stop. Dies TX, 71, 168, 18, 840.
View More View Less
For more info visit:  electrification.us.abb.com
  • Made from Pure Electrolytic Copper for High Conductivity
  • Marked with Crimp Area, Installing Dies and Wire Size for Easy Identification

Descriptors

Category

Electrical underground bus connector

Specifications

Connection

Compression

Conductor Range

4/0 STR CU AWG

Material

Copper

Finish

Tin Plated

Classifications

Brand Name

Homac

Dimensions

Size

3-3/8 in