Catalog No. : 2043-11
Description: CU SCREW TRANS STUD ADPTR 4/0 5/8
UPC: 783786440559
Copper Transformer Stud Adapter, 4/0 STR Copper, Stud 5/8 inch. Tapped 5/8-11 UNC-2B. 3-1/8 inch long x 7/8 inch Diameter. Installing Dies TX 71 168 18 840. Tin Plated.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made from Pure Electrolytic Copper for High Conductivity
- Marked with Crimp Area, Installing Dies and Wire Size for Easy Identification
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical - Compression |
|
Conductor Range |
#4 STR CU AWG |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 3-1/8 in |