Catalog No. : 2043-10
Description: COPPER SCREW-ON TRANSFO STUD ADAPT
UPC: 783786763733
Copper Tin Plated Threaded Transformer Stud Adapters for Stud to Cable connections, Cable Size 500 kcmil, Stud Size 5/8-11 UNC-2B. Length 3.25 inch x 1.05 inch Diameter. Dies TH 87 20 1.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made from Pure Electrolytic Copper for High Conductivity
- Marked with Crimp Area, Installing Dies and Wire Size for Easy Identification
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Dies Th 87 20 1 |
|
Application |
Stud to Cable Connections |
Specifications
|
Connection |
Screw-On - Compression |
|
Conductor Range |
500 kcmil |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 3.25 inch x 1.05 inch Diameter. |