Catalog No. : 2043-1
Description: CU SCREW TRANS STUD ADPTR 350 5/8
UPC: 783786763726
Copper Tin Plated Threaded Transformer Stud Adapters for Stud to Cable connections, Cable Size 350 kcmil, Stud Size 5/8-11 UNC-2B. Length 3.125 inch x .882 inch Diameter. Dies TX 71 168 840.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made from Pure Electrolytic Copper for High Conductivity
- Marked with Crimp Area, Installing Dies and Wire Size for Easy Identification
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Dies TX 71 168 840. |
|
Application |
Stud to Cable Connections |
Specifications
|
Connection |
Screw-On - Compression |
|
Conductor Range |
350 kcmil |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 3.125 inch x .882 inch Diameter. |