text.skipToContent text.skipToNavigation

Catalog No. : 2042-9

Description:  CU TP TRAN STUD ADPTR 8HL 1-14

UPC: 783786763696

Brass Tin-Plated Threaded Transformer Stud Adapter for NEMA pad-style connections - Eight-hole transformer stud adapter, Stud Size 1-14 UNS-2B. 8.75 inch Long x 3.5 inch wide x .375 inch thick. Two rows of 4 holes spaced 1.75 inch on center and .562 inch Diameter.
View More View Less
For more info visit:  electrification.us.abb.com
  • Made from High Conductivity Copper
  • Tin-Plated to Resist Corrosion
  • Dual-Rated to Accept Standard Aluminum or Copper NEMA Lugs

Descriptors

Category

Electrical underground bus connector

Special Features

NEMA Spacing of 1.75 inch Centers. 1 inch Stud

Application

NEMA Pad-Style Connections

Specifications

Connection

Threaded

Material

Brass

Finish

Tin Plated

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

8.75 inch Long x 3.5 inch wide x .375 inch thick