Alternate Catalog No. : 2042-8 W/SB 2157 ORG
Catalog No. : 2042-8W/SB2157ORG
Description: 2042-8 W/SB 2157 (ORANGE) M
UPC: 783786763689
Brass Tin-Plated Threaded Transformer Stud Adapter for NEMA pad-style connections - Eight-hole transformer stud adapter, Stud Size 5/8-11 UNC-2B. 8.75 inch Long x 3.5 inch wide x .375 inch thick. Two rows of 4 holes spaced 1.75 inch on center and .562 inch Diameter. Comes with Orange PVC Boot.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made from High Conductivity Copper
- Tin-Plated to Resist Corrosion
- Dual-Rated to Accept Standard Aluminum or Copper NEMA Lugs
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
NEMA Spacing of 1.75 inch Centers, Comes with Orange PVC Boot. |
|
Application |
NEMA Pad-Style Connections |
Specifications
|
Connection |
Threaded |
|
Material |
Brass |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
8.75 inch Long x 3.5 inch wide x .375 inch thick |