Alternate Catalog No. : 2042-5 A
Catalog No. : 2042-5A
Description: CU TFR SPADE 1 INCH STUD-6 HOLE PAD
UPC: 783786763641
Brass Tin-Plated Threaded Transformer Stud Adapter for NEMA pad-style connections - Six-hole transformer stud adapter, Stud Size 1-14 UNS-2B. Pad 4 inch wide x .375 inch thick. Two rows of 3 holes spaced 1.75 inch on center and .562 inch Diameter. 7 Inches Long.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made from High Conductivity Copper
- Tin-Plated to Resist Corrosion
- Dual-Rated to Accept Standard Aluminum or Copper NEMA Lugs
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
NEMA Spacing of 1.75 inch Centers |
|
Application |
NEMA Pad-Style Connections |
Specifications
|
Connection |
Threaded |
|
Material |
Brass |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
7 inch long x 4 inch wide x .375 inch thick. |