Catalog No. : 2042-5
Description: CU TP TRAN STUD ADPTR 6HOLE 1-14
UPC: 783786763634
Copper Tin-Plated Threaded Transformer Stud Adapter for NEMA pad-style connections - Six-hole transformer stud adapter, Silver Brazed Stud - Size 1-14 UNS-2B with 1.192 inch Outside Diameter. Pad 5.5 inch long x 3 inch wide x .25 inch thick. Two rows of 3 holes spaced 1.75 inch on center and .562 inch Diameter.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made from High Conductivity Copper
- Tin-Plated to Resist Corrosion
- Dual-Rated to Accept Standard Aluminum or Copper NEMA Lugs
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
NEMA Spacing of 1.75 inch Centers |
|
Application |
NEMA Pad-Style Connections |
Specifications
|
Connection |
Threaded |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Pad 5.5 inch long x 3 inch wide x .25 inch thick. |