Catalog No. : 2042-41
Description: CU TP TRAN STUP ADPTR 12HL 1-1/4-12
UPC: 75114404259
Tin Plated Copper Transformer Stud Adapter, 1-1/4 inch to 12-Hole Pad Stud Adapter, 12 Hole Pad, less than 1000 Volts. Pad 4 inch wide x 10-3/4 inch long x 1/4 inch thick with Twelve 9/16 inch Diameter holes on 1-3/4 inch centers. Stud tapped at 1 1/4-12 UNF-2B.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made from High Conductivity Copper
- Tin-Plated to Resist Corrosion
- Dual-Rated to Accept Standard Aluminum or Copper NEMA Lugs
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
12 Hole Pad, 1-1/4 in Stud |
Specifications
|
Connection |
Mechanical |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Pad 4 x 10-3/4 x 1/4 in |