Catalog No. : 2042-4
Description: CU TP TRAN STUD ADPTR 6HOLE 5/8IN
UPC: 783786763610
Brass Tin-Plated Threaded Transformer Stud Adapter for NEMA pad-style connections - Six-hole transformer stud adapter, Silver Brazed Stud - Size 5/8-11 UNC-2B with .875 inch Outside Diameter. Pad 7.5 inch long x 3.375 inch wide x .25 inch thick. Two rows of 3 holes spaced 1.75 inch on center and .562 inch Diameter.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made from High Conductivity Copper
- Tin-Plated to Resist Corrosion
- Dual-Rated to Accept Standard Aluminum or Copper NEMA Lugs
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
NEMA Spacing of 1.75 inch Centers |
|
Application |
NEMA Pad-Style Connections |
Specifications
|
Connection |
Threaded |
|
Material |
Brass |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Pad 7.5 inch long x 3.375 inch wide x .25 inch thick. |