Catalog No. : 2042-39
Description: COPPER TRANS STUD ADAP 7/8 THRD
UPC: 75114238311
Stud Adapter, Tin Plated Copper, Secondary, Transformer Spade, 7/8 inch stud to Six 9/16 inch Diameter holes on 1-3/4 inch centers NEMA pad 5-1/2 x 3 x 1/4 inch, Bolt 1/2 inch
View More
View Less
For more info visit:
electrification.us.abb.com
- Made from High Conductivity Copper
- Tin-Plated to Resist Corrosion
- Dual-Rated to Accept Standard Aluminum or Copper NEMA Lugs
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Pad Length 5-1/2 in , Pad Width 3 in |