Catalog No. : 2042-3
Description: CU TP TRAN STUD ADPTR 4HOLE 1/2IN
UPC: 75114186599
Copper Tin-Plated Threaded Transformer Stud Adapter for NEMA pad-style connections - Three-hole transformer stud adapter, Silver Brazed Stud - Size 1/2-13 UNC-2B with 0.75 inch Outside Diameter. Pad 3.375 inch long x 3 inch wide x .25 inch thick. 2 rows of 2 holes spaced 1.75 inch on center and .562 inch Diameter.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made from High Conductivity Copper
- Tin-Plated to Resist Corrosion
- Dual-Rated to Accept Standard Aluminum or Copper NEMA Lugs
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
NEMA Spacing of 1.75 inch Centers |
|
Application |
NEMA Pad-Style Connections |
Specifications
|
Connection |
Threaded |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Pad 3.375 inch long x 3 inch wide x .25 inch thick. |