Alternate Catalog No. : 2042-1 W/JAMNUT
Catalog No. : 2042-1W/JAMNUT
Description: CU TP TRAN STUD ADPTR 4HOLE W/NUT
UPC: 783786763542
Copper Tin-Plated Threaded Transformer Stud Adapter for NEMA pad-style connections - four-hole transformer stud adapter, Stud size 5/8-11 UNC-2B with 1 inch Outside Diameter, 5.375 inch long x 3.5 inch wide with .25 inch thick pad. Hole Spacing 1.75 inch center to center. Hole size .562 inch diameter. Includes Brass Jam Nut 5/8-11.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made from High Conductivity Copper
- Tin-Plated to Resist Corrosion
- Dual-Rated to Accept Standard Aluminum or Copper NEMA Lugs
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Stud size 5/8-11 UNC-2B, includes Brass Jam Nut 5/8-11. |
|
Application |
NEMA Pad-Style Connections |
Specifications
|
Connection |
Threaded |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
5.375 inch long x 3.5 inch wide with .25 inch thick pad. |