Catalog No. : 2042-18
Description: CU TFR SPADE 1 INCH STUD-4 HOLE PAD
UPC: 783786763573
Tin Plated Bronze Threaded Transformer Spade, 1 inch Stud Tapped 1-14 UNS-2B to 4 Hole NEMA Pad, Bolt 1/2 inch, 3.5 inch wide x 4 inch x 1/4 inch thick Pad. Bolt Holes 9/16 inch
View More
View Less
For more info visit:
electrification.us.abb.com
- Made from High Conductivity Copper
- Tin-Plated to Resist Corrosion
- Dual-Rated to Accept Standard Aluminum or Copper NEMA Lugs
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
NEMA Spacing of 1.75 inch Centers. 1 inch Stud |
|
Application |
NEMA Pad-Style Connections |
Specifications
|
Connection |
Threaded |
|
Material |
Bronze |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
3.5 inch wide x 4 inch Pad. |