Catalog No. : 2042-14
Description: COPPER SECONDARY STUD ADAPTER
UPC: 783786859009
Copper Tin-Plated Threaded Transformer Stud Adapter for NEMA pad-style connections - Ten-hole transformer stud adapters, Silver Brazed Stud - Size 1-1/4 inch 12 threads UNF-2B with 1.5 inch Outside Diameter. Pad 8.625 inch long x 3 inch wide x .25 inch thick. 2 rows of 5 holes spaced 1.75 inch on center and .562 inch Diameter.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made from High Conductivity Copper
- Tin-Plated to Resist Corrosion
- Dual-Rated to Accept Standard Aluminum or Copper NEMA Lugs
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
NEMA Spacing of 1.75 inch Centers. 1-1/4 inch Stud |
|
Application |
NEMA Pad-Style Connections |
Specifications
|
Connection |
Threaded |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Pad 8.625 inch long x 3 inch wide x .25 inch thick |