text.skipToContent text.skipToNavigation

Catalog No. : 201-31879-1

Description:  JOINT COMPOUND 4OZ W/BRUSH

UPC: 786210879949

Kopr-Shield Joint Compound, 4 Ounce Container with Brush
View More View Less
For more info visit:  electrification.us.abb.com
  • Unique, homogenized blend of pure, polished colloidal copper, rust and corrosion inhibitors.
  • Electrical and Mechanical Connections

Descriptors

Category

Electrical sealing compound

Special Features

Unique, homogenized blend of pure, polished colloidal copper, rust and corrosion inhibitors.

Application

Electrical and Mechanical Connections

Specifications

Container

Bottle

Temperature Range

-50 to +250 F

Material

Compound

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Size

4 Ounce

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

PL-029 Sta-Kon Non-Insulated Power Accessories

PL-029 Dragon Tooth Magnet Wire Termination Systems

PL-029 Sta-Kon Vinyl Insulated Power Accessories – Brass and Silver

PL-029 Sta-Kon nylon insulated power accessories – brass and silver

PL-029 Sta-Kon Nylon Insulated Power Accessories – Brass and Bronze

ETIM EC002722 Jointing compound

Model

Other

Colour

Brown

Packaging

Other

Volume

118.29 ml

Documents/Support Tools

Instruction Sheet

Click here

SDS

Click here

Sales Drawing

Click here