Catalog No. : 200TC-2
Description: 15-35KV 200A LB METER ADAPT ROSS
UPC: 783786585779
15-35kV 200 Amp, Loadbreak Direct Voltage Test Port Adapter for all Loadbreak or Deadbreak connectors with a direct access port to a maximum line-to-ground voltage of 21.1kV. It is designed for use with the ROSS METER HI-Z VM25SE-A/VMP25B. Includes Direct Voltage Test Port Adapter, Tube of Lubricant and Operating Instructions.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
Direct Voltage Test Meter Adapter for Ross Meters |
Specifications
|
Material |
EPDM Rubber |
|
Connection |
Push-In |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
Length 4.48 inches x 1.34 inch Diameter |