Catalog No. : 200ECS-G3
Description: COLD SHRINK CU BRD/FRCE SPRING KIT
UPC: 783786648399
Cold-Shrinkable Seal with Copper Braid Constant Force Spring. Size Range .80 inch to 1.50 inch jacket diameters. Maximum installed diameter is approximately 2 inches.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
Specifications
|
Material |
Copper |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
Compliance and Certifications
| RoHS | Out of scope of RoHS |