text.skipToContent text.skipToNavigation

Catalog No. : 200ECS-G1-2

Description:  COLD SHRINK CU ROD/CRMP CONN KIT

UPC: 783786621545

Cold-Shrinkable Seal with Copper Rod & Crimp Connector. Size Range .80 inch to 1.50 inch jacket diameters. Maximum installed diameter is approximately 2 inches.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable accessories

Specifications

Material

Copper

Temperature Rating

-40 to +65 C

Connection

Compression

Classifications

Brand Name

Elastimold