Catalog No. : 200ECS
Description: COLD SHRINK JACKET SEAL KIT .8-1.5
UPC: 783786641987
Cold-Shrinkable Jacket Seal Size Range .80 inch to 1.50 inch jacket diameters. Maximum installed diameter is approximately 2 inches. 7 inches long. Submersible and UV Resistant
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Sealers |
|
Special Features |
Cold Shrink Jacket Seal Restoration Kit. Easy to Use, Place and Pull Install. Provides Sealing and Protection on Jacketed Concentric Neutral Cable. No Tools Required to Install. Size Range .80 inch to 1.50 inch Jacket Diameters. Maximum Installed Diameter is approximately 2 inches. 7 Inches in Length. Submersible and UV Resistant. |
|
Application |
Sealing and Grounding, 200 Amp |
Specifications
|
Color |
Black |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386, Latest Revision |
Compliance and Certifications
| RoHS | Out of scope of RoHS |