Catalog No. : 200AT
Description: 15-35KV ASSEMBLY TOOL TEST ROD
UPC: 783786636761
15-35kV 200 Amp Loadbreak Assembly Tool, internal torquing feature. 12.34 inch long x 3.00 inch wide. 5/16 inch Hex Drive. Has Eye instead of T-Handle.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Torque tools |
|
Special Features |
internal torquing feature |
|
Application |
Install 200 Amp Loadbreak Bushing Inserts |
Specifications
|
Battery |
No |
|
Torque Rating |
168 to 204 in-lb |
|
Material |
Stainless Steel |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
12.34 in , 313.4 mm |
Documents/Support Tools
|
Sales Drawing |