Catalog No. : 200680
Description:
UPC:
Nipple, Chase, Conduit Size 1 Inch, Length 1 Inch, Width 15/16 Inch, Die Cast Zinc
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit nipple |
|
Application |
For use with rigid/IMC conduits |
Specifications
|
Material |
Cast Zinc Alloy |
|
Finish |
Zinc Flash Plate |
Classifications
|
Brand Name |
Steel City / Iberville |
Dimensions
|
Length |
1 in |
|
Trade Size |
1 Inch |
|
Outside Diameter |
1.290 in |
|
Inside Diameter |
1.005-1.040 in |
ETIM Classification
ETIM
EC001469 Protective hose adapter
|
Material housing |
Zinc die-cast |
|
Material quality |
Other |
|
Model |
Straight |
|
Material sealing |
No sealing |