text.skipToContent text.skipToNavigation

Catalog No. : 200480

Description: 

UPC:

Spacer, Rigid/Intermediate or Thinwall Pipe, Trade Size 1-1/2 Inch, Die-Cast Zinc
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical Box Hardware and Accessories

Application

For use with rigid/IMC or EMT conduits

Specifications

Material

Zinc Die Cast

Knockouts

Yes

Classifications

Brand Name

Steel City / Iberville

Dimensions

Size

1-1/2 Inch