Catalog No. : 2000-10
Description: 25KV HOLD-DOWN STRAP FOR MCLF-SS
UPC: 75114399906
Hold-down Strap for 25kV Molded Current Limiting Fuses. 304 Stainless Steel, 2 inch wide x 6.065 inch long.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Metal straps |
|
Application |
25 kV |
Specifications
|
Material |
304 Stainless Steel |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Length |
6.065 in |
|
Width |
2 in |