Catalog No. : 200-27-8
Description: GROUNDING COPPER BRAID 36 IN
UPC: 783786420773
Copper Ground Braid, Length 36 inch with 2 inch Sealing Area / Solder Blocks
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
2 inch Sealed End |
|
Application |
Grounding Strap for Spliced Cable Joint Repair |
Specifications
|
Material |
Copper |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
Length 36 in |